??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Wybór modelu CAD
BALLUFF BCC M313-M413-3E-300-PX0334-010
HELP_VARIABLE
Firma
Balluff
Opis
Przewody połączeniowe dwustronnie zakończone
Lista materiałowa
BALLUFF BCC M313-M413-3E-300-PX0334-010
VERF
Dostępność
Dostępny
BC
Kod artykułu
BCC03F6
TC
Identyfikator produktu
BCC M313-M413-3E-300-PX0334-010
PX
Widok produktu
44128_03
ICON
TRAFFIC
Numer celny
85444290
TECH
Szczegóły techniczne
Tech. Detail
EDZ
BAL.BCC03F6
DESCRIPT
Description
Connection 1 = M8x1-Female, straight, 3-pin, A-coded, Connection 2 = M12x1-Male, straight, 3-pin, A-coded, Cable = PUR black, 1 m, drag chain compatible, Number of conductors = 3, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
Code
Embedded user actions